Trelleborg lateral packers HP-K are rounded on both ends in order to simplify handling and insertion. They are equipped with quick action couplings.
Lateral Packers
|
PART NUMBER |
NOMINAL SIZE |
SIZE USAGE RANGE |
REQUIRED INFLATION PRESSURE [bar] / [psi] |
PRODUCT WEIGHT [kg] / [lbs] |
RUBBER BODY LENGTH [mm] / [inch] |
DEFLATED PACKER | ||
|---|---|---|---|---|---|---|---|---|
|
MIN. DIA. [mm] / [inch] |
MAX. DIA. [mm] / [inch] |
DIAMETER [mm] / [inch] |
LENGTH [mm] / [inch] |
|||||
| 529897 | 3.5-5 × 0.7 m / 1.4″-2″ × 2.3′ | 35 / 1.4″ | 50 / 2″ | 3 / 44 | 0.4 / 1 | 700 / 28″ | 26 / 1″ | 765 / 30″ |
| 530785 | 3.5-5 × 1 m / 1.4″-2″ × 3.3′ | 35 / 1.4″ | 50 / 2″ | 3 / 44 | 0.5 / 1 | 1000 / 40″ | 26 / 1″ | 1065 / 42″ |
| 530786 | 3.5-5 × 1.5 m / 1.4″-2″ × 4.9′ | 35 / 1.4″ | 50 / 2″ | 3 / 44 | 0.7 / 2 | 1500 / 59″ | 26 / 1″ | 1565 / 62″ |
| 530787 | 3.5-5 × 2 m / 1.4″-2″ × 6.6′ | 35 / 1.4″ | 50 / 2″ | 3 / 44 | 0.8 / 2 | 2000 / 79″ | 26 / 1″ | 2065 / 81″ |
| 538491 | 3.5-5 × 3 m / 1.4″-2″ × 9.8′ | 35 / 1.4″ | 50 / 2″ | 3 / 44 | 1.1 / 2 | 3000 / 118″ | 26 / 1″ | 3065 / 121″ |
| 542187 | 5-7.5 × 0.7 m / 2″-3″ × 2.3′ | 50 / 2″ | 75 / 3″ | 3 / 44 | 0.6 / 1 | 700 / 28″ | 30 / 1.2″ | 765 / 30″ |
| 281246 | 5-7.5 × 1 m / 2″-3″ × 3.3′ | 50 / 2″ | 75 / 3″ | 3 / 44 | 0.7 / 2 | 1000 / 40″ | 30 / 1.2″ | 1065 / 42″ |
| 543422 | 5-7.5 × 1.5 m / 2″-3″ × 4.9′ | 50 / 2″ | 75 / 3″ | 3 / 44 | 0.8 / 2 | 1500 / 59″ | 30 / 1.2″ | 1565 / 62″ |
| 543423 | 5-7.5 × 2 m / 2″-3″ × 6.6′ | 50 / 2″ | 75 / 3″ | 3 / 44 | 1.1 / 2 | 2000 / 79″ | 30 / 1.2″ | 2065 / 81″ |
| 543431 | 5-7.5 × 3 m / 2″-3″ × 9.8′ | 50 / 2″ | 75 / 3″ | 3 / 44 | 1.4 / 3 | 3000 / 118″ | 30 / 1.2″ | 3065 / 121″ |
| 60052 | 7-10 × 0.6 m / 3″-4″ × 2′ | 70 / 2.8″ | 100 / 4″ | 2.5 / 36 | 0.6 / 1 | 600 / 24″ | 45 / 1.8″ | 720 / 28″ |
| 60053 | 7-10 × 1 m / 3″-4″ × 3.3′ | 70 / 2.8″ | 100 / 4″ | 2.5 / 36 | 0.8 / 2 | 1000 / 40″ | 45 / 1.8″ | 1120 / 44″ |
| 60059 | 7-10 × 1.5 m / 3″-4″ × 4.9′ | 70 / 2.8″ | 100 / 4″ | 2.5 / 36 | 1.1 / 2 | 1500 / 59″ | 45 / 1.8″ | 1620 / 64″ |
| 60060 | 7-10 × 2 m / 3″-4″ × 6.6′ | 70 / 2.8″ | 100 / 4″ | 2.5 / 36 | 1.4 / 3 | 2000 / 79″ | 45 / 1.8″ | 2120 / 84″ |
| 559830 | 7-10 × 2.5 m / 3″-4″ × 8.2′ | 70 / 2.8″ | 100 / 4″ | 2.5 / 36 | 1.6 / 4 | 2500 / 98″ | 45 / 1.8″ | 2620 / 103″ |
| 60061 | 7-10 × 3 m / 3″-4″ × 9.8′ | 70 / 2.8″ | 100 / 4″ | 2.5 / 36 | 1.9 / 4 | 3000 / 118″ | 45 / 1.8″ | 3120 / 123″ |
| 60069 | 7-10 × 4 m / 3″-4″ × 3.1′ | 70 / 2.8″ | 100 / 4″ | 2.5 / 36 | 2.4 / 5 | 4000 / 158″ | 45 / 1.8″ | 4120 / 162″ |
| 60081 | 7-10 × 5 m / 3″-4″ × 16.4′ | 70 / 2.8″ | 100 / 4″ | 2.5 / 36 | 2.8 / 6 | 4900 / 193″ | 45 / 1.8″ | 5020 / 198″ |
| 60307 | 10-15 × 0.6 m / 4″-6″ × 2′ | 100 / 4″ | 150 / 6″ | 2.5 / 36 | 1.1 / 2 | 600 / 24″ | 65 / 2.6″ | 720 / 28″ |
| 60308 | 10-15 × 1 m / 4″-6″ × 3.3′ | 100 / 4″ | 150 / 6″ | 2.5 / 36 | 1.5 / 3 | 1000 / 40″ | 65 / 2.6″ | 1120 / 44″ |
| 60309 | 10-15 × 1.5 m / 4″-6″ × 4.9′ | 100 / 4″ | 150 / 6″ | 2.5 / 36 | 1.9 / 4 | 1500 / 59″ | 65 / 2.6″ | 1620 / 64″ |
| 60311 | 10-15 × 2 m / 4″-6″ × 6.6′ | 100 / 4″ | 150 / 6″ | 2.5 / 36 | 2.4 / 5 | 2000 / 79″ | 65 / 2.6″ | 2120 / 84″ |
| 60224 | 10-15 × 2.5 m / 4″-6″ × 8.2′ | 100 / 4″ | 150 / 6″ | 2.5 / 36 | 2.8 / 6 | 2500 / 98″ | 65 / 2.6″ | 2620 / 103″ |
| 60461 | 10-15 × 3 m / 4″-6″ × 9.8′ | 100 / 4″ | 150 / 6″ | 2.5 / 36 | 3.2 / 7 | 3000 / 118″ | 65 / 2.6″ | 3120 / 123″ |
| 60492 | 10-15 × 4 m / 4″-6″ × 13.1′ | 100 / 4″ | 150 / 6″ | 2.5 / 36 | 4 / 9 | 4000 / 158″ | 65 / 2.6″ | 4120 / 162″ |
| 60298 | 10-15 × 5 m / 4″-6″ × 16.4′ | 100 / 4″ | 150 / 6″ | 2.5 / 36 | 5.4 / 12 | 4900 / 193″ | 65 / 2.6″ | 5020 / 198″ |
| 60314 | 15-20 × 0.6 m / 6″-8″ × 2′ | 150 / 6″ | 200 / 8″ | 2.5 / 36 | 1.9 / 4 | 600 / 24″ | 85 / 3.3″ | 720 / 28″ |
| 60330 | 15-20 × 1 m / 6″-8″ × 3.3′ | 150 / 6″ | 200 / 8″ | 2.5 / 36 | 2.5 / 6 | 1000 / 40″ | 85 / 3.3″ | 1120 / 44″ |
| 60331 | 15-20 × 1.5 m / 6″-8″ × 4.9′ | 150 / 6″ | 200 / 8″ | 2.5 / 36 | 3.1 / 7 | 1500 / 59″ | 85 / 3.3″ | 1620 / 64″ |
| 60343 | 15-20 × 2 m / 6″-8″ × 6.6′ | 150 / 6″ | 200 / 8″ | 2.5 / 36 | 3.8 / 8 | 2000 / 79″ | 85 / 3.3″ | 2120 / 84″ |
| 60516 | 15-20 × 3 m / 6″-8″ × 9.8′ | 150 / 6″ | 200 / 8″ | 2.5 / 36 | 5 / 11 | 3000 / 118″ | 85 / 3.3″ | 3120 / 123″ |
| 60955 | 15-20 × 4 m / 6″-8″ × 13.1′ | 150 / 6″ | 200 / 8″ | 2.5 / 36 | 6.3 / 14 | 4000 / 158″ | 85 / 3.3″ | 4120 / 162″ |
| 60005 | 15-20 × 5 m / 6″-8″ × 16.4′ | 150 / 6″ | 200 / 8″ | 2.5 / 36 | 8.6 /19 | 4900 / 193″ | 85 / 3.3″ | 5020 / 198″ |
| 569503 | 15-25 × 0.6 m / 6″-10″ × 2′ | 150 / 6″ | 250 / 10″ | 2.5 / 36 | 4.1 / 9 | 600 / 24″ | 105 / 4.1″ | 670 / 26″ |
| 569504 | 15-25 × 1 m / 6″-10″ × 3.3′ | 150 / 6″ | 250 / 10″ | 2.5 / 36 | 4.8 / 10.6 | 1000 / 40″ | 105 / 4.1″ | 1070 / 42″ |
| 282122 | 15-25 × 1.5 m / 6″-10″ × 4.9′ | 150 / 6″ | 250 / 10″ | 2.5 / 36 | 5.7 / 12.5 | 1500 / 59″ | 105 / 4.1″ | 1570 / 62″ |
| 569505 | 15-25 × 2 m / 6″-10″ × 6.6′ | 150 / 6″ | 250 / 10″ | 2.5 / 36 | 6.5 / 14.3 | 2000 / 79″ | 105 / 4.1″ | 2070 / 81″ |
| 569506 | 15-25 × 3 m / 6″-10″ × 9.8′ | 150 / 6″ | 250 / 10″ | 2.5 / 36 | 8.2 / 18.0 | 3000 / 118″ | 105 / 4.1″ | 3070 / 121″ |
| 569507 | 15-25 × 4 m / 6″-10″ × 13.1′ | 150 / 6″ | 250 / 10″ | 2.5 / 36 | 9.8 / 21.6 | 4000 / 158″ | 105 / 4.1″ | 4070 / 160″ |
| 569508 | 15-25 × 5 m / 6″-10″ × 16.4′ | 150 / 6″ | 250 / 10″ | 2.5 / 36 | 11.5 / 25.3 | 5000 / 193″ | 105 / 4.1″ | 5070 / 200″ |
Coupling System
Accessories
Download
Pipe plugs & packers
Brochure
Pipe plugs and packer
General terms and conditions
Pipe plugs and packer
Warranty conditions
Pipe plugs and packer
REACH statement
Download manuals of use
Packers
Instructions of use in English - Full version
Packers
Instructions of use in German - Full version
Packers
Instructions of use in Slovenian - Full version
Packers
Instructions of use in English - Short version
Packers
Instructions of use in German - Short version
Packers
Instructions of use in Slovenian - Short version
T-Packers
Instructions of use in English - Short version
T-Packers
Instructions of use in German - Short version
T-Packers
Instructions of use in Slovenian - Short version