Drainage sealing bags are fixed onto tanks with straps. Drainage sealing bags have an inflatable sealing perimeter which stops the leak but still allows venting and a controlled draining of liquid from the tank. Drainage sealing bags are suitable for use with fuels and many other toxic chemicals.

Key features & benefits
- Flexible design
- Easy positioning
- A controlled transfer of liquids
- Chemical-resistant rubber compound
PART NUMBER | DESCRIPTION |
QUANTITY [pc] |
528344 | Leak drainage bag M1-1 | 1 |
528873 | Foot pump with safety valve 1.5 bar (22 psi), 2.9 kg (6.4 lbs) | 1 |
529094 | Inflation hose 10 m (33’), blue with chain and deflation nipple, 1.4 kg (3 lbs) | 1 |
60166 | Tensioning and extension belts, 10 m (33’) long, yellow, with ratchet, 2.0 kg (4.4 lbs) | 2 |
60165 | Tensioning and extension belts, 10 m (33’) long, orange, with ratchet, 2.1 kg (4.6 lbs) | 2 |
529103 | Ball valve, storz D, stainless, 0.6 kg (1.3 lbs) | 1 |
529153 | Transparent venting and drainage hose, 5 m (16’), storz D, 1.4 kg (3 lbs) | 1 |
587296 | Portable case, 800 x 600 x 235 (32’’ x 24’’ x 9’’), 0.2 kg (0.44 lbs) | 1 |
Technical Data
TYPE |
PART NUMBER |
DIMENSIONS | WEIGHT |
WORKING PRESSURE |
SEALING SURFACE DIMENSIONS |
SEALING PRESSURE |
AIR REQUIREMENT |
||||
---|---|---|---|---|---|---|---|---|---|---|---|
LENGTH | WIDTH | HEIGHT | LENGTH | WIDTH | HEIGHT | ||||||
[cm] / [inch] | [cm] / [inch] | [cm] / [inch] | [kg] / [lbs] | [bar] / [psi] | [cm] / [inch] | [cm] / [inch] | [kg] / [lbs] | [bar] / [psi] | [l] / [cu./Ft.] | ||
M1-1 | 528344 | 62 / 24" | 30 / 12" | 5.5 / 2" | 9,1 kg /20 lbs | 1.5 / 22 | 40 / 16" | 20 / 8" | 3.5 / 1.4 | 1 / 15 | 10 / 0.4 |