Designation |
Elastomer |
Hardness ±5 Sh°A |
Abrasion max. (mm3) |
Application |
---|---|---|---|---|
K |
SBR/NR |
63 |
160 |
Fire and flame-resistant rubber conveyor belt for overground applications according to:
|
S |
SBR/NR |
63 |
160 |
Fire and flame-resistant rubber conveyor belt for overground applications according to:
|
SMVO |
CR/BR |
68 |
180 |
Fire and flame-resistant rubber intended for use in explosive atmospheres overground endangered by mixtures of air and gasses, vapors, or mists or by air and dust mixtures.
|
SMVU |
CR/SBR/BR |
68 |
180 |
Fire and flame-resistant rubber conveyor belt intended for use in underground parts endangered by firedamp (presence of flammable gases especially methane) and/or combustible dust (any material in solid form that has ability ignition source):
|

Applications
- Heating and power stations
- Coal industry
- Steel and foundries
- Paper and wood industries
- Grain and sugar Industries
- Cement Industries
- Tunnel construction
- Underground mining
- Flammable goods
- Mineral processing