Liners for house connection & building pipes

Trelleborg MultiFlex Liner for CIPP pipe rehabilitation

Trelleborg MultiFlex Liner

Trelleborg UltraFlex Line for CIPP pipe rehabilitation

Trelleborg UltraFlex Liner

Trelleborg ProLiner for CIPP pipe rehabilitation

Trelleborg ProLiner

Trelleborg ThermoLiner Stretch for CIPPpipe rehabilitation

Trelleborg ThermoLiner Stretch

Trelleborg ThermoLiner Stretch SL for CIPP pipe rehabilitation

Trelleborg ThermoLiner Stretch SL

Trelleborg ThermoLiner Plus for CIPP pipe rehabilitation

Trelleborg ThermoLiner Plus

Trelleborg VitroFlexx for CIPP pipe rehabilitation

Trelleborg VitroFlexx

Special Project Liners for Main Sewers

PS_Liner_HybridLiner_Close_Up_720x405

Trelleborg HybridLiner

PS_Liner_Close_Up_MainLiner_720x405

Trelleborg MainLiner

MtH Liner 

PS_MTHLiner_2_720x405
The "multidimensional" Trelleborg MtH Liner

Calibration tubes

Calibration hose mediumtube purple

”Mediumtube purple” DN 50 – DN 200 (2“–8“)

Calibration hose thermotube orange

”Thermotube orange/blue” DN 100 – DN 300 (NPS 4“–12“)

Calibration hose mediumtube uv translucent

”Mediumtube UV translucent” DN 100 – DN 300 (NPS 4“–12“)

Preliner

PS_PreLiner auf grau

Certificates

PS_Logo_DIN_ISO_9001

Quality Management

PS_logo_DIN_ISO_14001

Quality Management

Besoin d'aide ? 

Remplissez le formulaire et vous serez contacté dans les plus brefs délais.

Page 1 sur 3