Trelleborg Sealing Solutions Tewkesbury is one of the prime European production and development facilities for standard and custom elastomer products for the aerospace and niche industrial market segments.
Strengths
- Home of Isolast® perfluoroelastomers
- Innovative material development
- Large diameter molding capability
- ISO 5 / Class 100 Cleanroom production for Semicon
- Oil & Gas material qualifications (NORSOK, API, TOTAL)
Products & Applications
- O-Rings
- FlexiMold™ large diameter joint free seals
- Engineered Molded Parts
- Large diameter V-Rings
- Precision Machined Elastomer Seals
- Rubber-to-Metal Bonded Seals
Materials
- Isolast® Perfluoroelastomers
- XploR™ Advanced elastomers for Oil & Gas
- Fluorocarbon (FKM)
- Acrylonitrile Butadiene Rubber (NBR)
- Hydrogenated Nitrile Rubber (HNBR)
- Silicone Rubber (VMQ)
- Fluorosilicone Rubber (FVMQ)
Industries Served
- Aerospace, Defense & Space
- Chemical / Hydrocarbon Process Industry
- Pharmaceutical, Food & Beverage
- Oil & Gas
- Semicon
Certifications
- BS/EN 9100:2003, AS9100 revC
- ISO/TS 29001:2011
- Nadcap AC7115 B for aerospace
- BS/EN/ISO 14001:2004