Winch
Wire guides protect
hardware from wear and damage.
- High Wear resistance
- Low friction
- Customized shapes easily available

Multigate Grommets
Designed to meet each customer’s specific needs these multigate grommets allow safe passage cables of varying size through bulkheads and boxes.
- Designed for high sealing efficency
- Compatible with water and commonly used aircraft fluids and greases
- Modular design

HiSpin® HS40
Rotary seal with dry running capability for fast rotating axles.
- Unique design to meet customer specifications
- Turel® sealing lips compatible with all engine oils and fuels
- Proven performance at rotary speeds up to 40 m/s (131 ft/s