The Trelleborg LCR-B method
Vertical and horizontal house pipe repairs without breaking walls
Leaking downpipes and sewers in buildings still typically mean bad smells for the residents and can, in the worst case, result in structural damage and moist walls or even mouldiness.
Conventional repair methods – breaking up walls and/or grounds – then make people suffer noise, dirt, and service disruption. Trelleborg Pipe Seals remedy this problem:
The Trelleborg LCR-B repair method repairs laterals without breaking out walls or excavations, which means much less annoyance to residents.

- Practical: Only little equipment is needed to execute repairs successfully
- Low cost: Just buy the packers actually required - investment is small
- Handy: The low-weight mobile unit requires little space only and can be placed even in a small car
- Flexible: LCR-B packers can be folded if required
- Save: The resin systems used are easy to impregnate, they contain no styrene.
- Time saving: 50% less operating time due to steam curing
Application Areas
Conditions
The method repairs circular pipes in concrete, reinforced concrete, asbestos cement, vitrified clay, cast iron and plastics (PVC, HDPE, GRP).
Vanntette systemer som varer