Drainage pipe sealing bags are perfect solution for leakages on pipe connections. Drainage pipe sealing bags have a built-in zipper that allows a simple positioning.

Key features & benefits
- Easy positioning
- Flexible sealing sleeves
- A controlled transfer of liquids
- Special zipping system
Technical Data
TYPE |
PART NUMBER |
SUITABLE FOR PIPE DIAMETER | DIMENSIONS | |
---|---|---|---|---|
DIAMETER | LENGHT | |||
[cm] / [inch] | [cm] / [inch] | [cm] / [inch] | ||
FL 50 | 531572 | 5 / 2" | 26 / 10" | 95 / 37" |
FL 80 | 536352 | 8 / 3" | 26 / 10" | 95 / 37" |
FL 100 | 552317 | 10 / 4" | 26 / 10" | 95 / 37" |