iCastTM LSR – Features & Benefits:
- New method for affordable, fast and flexible small batch production of LSR components
- Digital manufacturing means no tool investment required
- Parts produced have the same properties as injection molded components
- Standard industrial grade two-component platinum-cured LSR materials
- Tolerance levels to DIN-ISO 3302-1 M2 and ISO 3601
- Overall part dimensions up to approximately 50 by 50 by 20 millimeters
- 30 to 70 Shore A hardness
- Suitable for one to 2,500 parts
- Surface structure
- For two-dimensional surfaces according to VDI 3400 Ref. approx. 18 and ISO 1302 N6
- For three-dimensional surfaces according to VDI 3400 Ref. approx. 30 and ISO 1302 N8
- Supports large number of product variations and customized products
- Facilitates customer’s design verification process

The iCast™ Process
The five-step iCastTM process utilizes digitalization and new manufacturing technologies to significantly speed up the time from enquiry to product production.