Descubra as soluções de vedação da haste da válvula para o mercado de energia

Date: 13.02.23
Um novo catálogo abrange os kits Turcon® Variseal® MC e Variseal® V-Stack, dois produtos desenvolvidos para lidar com as pressões e temperaturas extremas das aplicações de hastes de válvulas.
Exploring more challenging oil fields means operating in increasingly harsh conditions. Trelleborg Sealing Solutions develops, manufactures and supplies a wide range of innovative solutions to withstand the hostile operating environments encountered.
This catalog provides a detailed overview of design considerations, installation recommendations and material selections to make specification and ordering simple for leading valve stem solutions:
- Turcon® Variseal® MC is a single-acting, spring-energized primary seal to be used as a single seal within valve stems. Its unique one-piece design is an alternative to conventional technologies, such as V-Stack type products and other valve stem packings.
- Turcon® Variseal® V-Stack Kits are commonly used in Oil & Gas valve stem applications, where they provide a single-acting, high integrity sealing solution for higher pressures and temperatures over a long service life.
>> Download the Valve Stem Sealing Solutions Catalog to find out more
>> Select the right seal with the Variseal® Oil & Gas Seal Selector
>> View all Trelleborg Sealing Solutions catalogs and brochures