contactusurl/pt-pt/seals/searchSem resultadosAnimation is not fully supported in Internet Explorer versionsitem founditems founditem founditems foundofPESQUISA E AJUDAShowingEstá procurando isso?Concessionário DistribuidorOfficial DealerPremium Partnerendereçosendereços,Regulatory press releases onlyEG. Food Hoses conformity evolution WebinarSelector Button
Zurcon® Rimseal is a single-acting piston seal energized by an elastomer
O-Ring with high static and dynamic tightness. Installation spaces
are identical to those used for the Turcon® Stepseal® 2K, making
Zurcon® Rimseal an ideal secondary system element. Applications
include piston seals with redundant sealing systems and double wipers
in mobile hydraulics, machine tools and injection molding machines.