Trelleborg Plugsy B-VP is available in dimensions ranging from 400 – 1500 mm (16″ - 60″). Its main feature is to reduce a pipeline diameter and control diverting of water flow using the standard PVC pipes. Due to a large bypass, the use of pump is rarely needed.
PLUGSY B-VP - Bypass Plugs
|
PART NUMBER |
NOMINAL SIZE | SIZE USAGE RANGE |
REQUIRED
INFLATION PRESSURE [bar] / [psi] |
INFLATED PLUG |
BYPASS
DIAMETER OUTER DIAMETER MAX. [mm] / [inch] |
INFLATION VALVE |
||
|---|---|---|---|---|---|---|---|---|
|
MIN. DIA. [mm] / [inch] |
MAX. DIA. [mm] / [inch] |
WEIGHT [kg] / [lbs] |
LENGTH [mm] / [inch] |
THREAD SIZE | ||||
| 591443 | 400-1000 / 16”-40” | 400 / 16” | 1000 / 40” | 1 / 15 | 15 / 33 | 600 / 24” | 250 / 10” | R1/2” |
| 591445 | 600-1500 / 24”-60” | 600 / 24” | 1500 / 60” | 1 / 15 | 25 / 55 | 720 / 28” | 460 / 18” | R1/2” |
Coupling System
Download manuals of use