Usage of flat high pressure liftingbags
Vega Flat lifting bag
Key features & benefits
Technical Data
Vega flat 12 bar lifting capacity

Lifting Height [mm]/ [inch]

Coupling System

Coupling Type 96

Type 96 KS

Rubber Inflation Hoses

Red inflation hose

Rubber inflation hose - Red

Yellow inflation hose

Rubber inflation hose - Yellow

Blue inflation hose

Rubber inflation hose - Blue

Grey inflation hose

Rubber inflation hose - Grey

Controllers

 Controller Triple Deadman 12bar Vega

Triple deadman controller

Protective Case for EXP Controllers1.2kg

Protective case for Exp controllers

Accessories

Yellow Pressure Reducer

Pressure reducer

Inflation Accessories

Compressed Air Cylinder

Compressed air cylinder

Carry-on valise for compressed air cylinder 0.1 Kg

Carry-on valise for compressed air cylinder

Universal Connector kit .02 kg

Universal connector kit

Truck tyre valve connection 0.1 kg

Truck tyre valve connection

Truck tyre valve 0.05 kg

Truck tyre valve

Compressed air mains 0.05 kg

Compressed air mains

Truck tyre inflator adapter 0.05 kg

Truck tyre inflator adapter

Dual connector for compressed air cylinders 1.0kg

Dual connector for compressed Air cylinders

Triple connector for compressed air cylinders 1.2 kg

Triple connector for compressed air cylinders

Truck compressed air connection 0.4kg

Truck compressed air connection

Truck compressed air connection blind coupling 0.5kg

Truck compressed air connection-blind coupling

Adapter for construction site compressor 0.2 Kg

Adapter for construction site compressor

Safety carrier rack-two Cylinder 6L 3.0kg

Safety carrier rack-two cylinder 6L (366 cu.in.) modul-trolley system

Safety carrier rack-four Cylinder 6L 5.0kg

Safety carrier rack-four cylinder 6L (366 cu.in.) modul-trolley system

Loading Plates

Loading plates

Download

Rescue & Recovery

VEGA Flat

High pressure lifting bags

Kako vam lahko pomagamo?

Kako vam lahko pomagamo? Izpolnite obrazec in strokovnjak iz naše ekipe vam bo pomagal v čim krajšem možnem času.

Stran 1 od 3