Sealing bandages are used for sealing pipes from the outside. The bandages are made of highly chemical-resistant rubber compound, which retains a high level of flexibility in most demanding applications and situations.
Key features & benefits
- Flexible design
- Easy positioning
- A wide usage range
- Chemical-resistant rubber compound
Technical Data
| TYPE |
PART NUMBER |
SIZE USAGE RANGE |
DIMENSIONS | WEIGHT |
WORKING PRESSURE |
||
|---|---|---|---|---|---|---|---|
| LENGTH | WIDTH | HEIGHT | |||||
| [cm] / [inch] | [cm] / [inch] | [cm] / [inch] | [cm] / [inch] | [kg] / [lbs] | [bar] / [psi] | ||
| SB1 | 515713 | 5 - 8 / 2" - 3" | 25 / 10" | 12.5 / 5" | 1 / 0,4" | 2.1 / 5 | 1.5 / 22 |
| SB2 | 525813 | 5 - 20 / 2" - 8" | 98 / 39" | 12.5 / 5" | 1 / 0,4" | 3.5 / 8 | 1.5 / 22 |
| SB3 | 525065 | 5 - 20 / 2" - 8" | 98 / 39" | 21.0 / 8" | 1 / 0,4" | 3.9 / 9 | 1.5 / 22 |
| SB4 | 525066 | 20 - 45 / 8" - 18" | 170 / 67" | 21.0 / 8" | 1 / 0,4" | 6.7 / 15 | 1.5 / 22 |
| SB5 | 525277 | 5 - 18 / 2" - 7" | 80 / 32" | 25.0 / 10" | 1 / 0,4" | 4.3 / 10 | 1.5 / 22 |
| SB6 | 514376 | 5 - 15 / 2" - 6" | 65 / 26" | 45.0 / 18" | 1 / 0,4" | 5.5 / 12 | 1.5 / 22 |
| SB7 | 516042 | 10 - 35 / 4" - 14" | 130 / 51" | 45.0 / 18" | 1 / 0,4" | 9.1 / 20 | 1.5 / 22 |
| SB8 | 525814 | 20 - 45 / 8" -18" | 170 / 67" | 45.0 / 18" | 1 / 0,4" | 11.1 / 25 | 1.5 / 22 |