contactusurl/sv-se/seals/searchInga resultatAnimation is not fully supported in Internet Explorer versionsitem founditems founditem foundsidoravSökVisarPå denna sidaÅterförsäljareDistributörOfficial DealerPremium PartneradresseradresserRegulatoriskt pressmeddelande,Regulatory press releases onlyEG. Food Hoses conformity evolution WebinarSelector Button
Inflatable seals are individually designed and manufactured to satisfy exacting customer specifications, with applications including canopy seals for military aircraft. The seals are either bonded in position or designed to be mechanically restrained by the use of retaining plates. Inflatable seals normally include fabric reinforcement and can also be made conductive. An FEA (Finite Element Analysis) service is available to assist in design of this seal type.