Revolutionary Materials
For universal use
Extremely versatile – Suitable for wide range of applications – Good dynamic properties
Designed for high pressure applications
Enhanced extrusion resistance – Good dynamic properties
Suitable for use with infant formula
Low levels of carbon black – Meets strictest regulations - For static and semi-dynamic applications
Special Features of FoodPro® EPDMs
Proven Performance
Aiming to ensure the broadest possible use of FoodPro® EPDM materials in the food and beverage industry, rigorous testing was undertaken, including tests to verify material compatibility with process and cleaning media according to DIN ISO 1817.
FoodPro® EPDMs demonstrate good or very good performance with all cleaning agents tested, retaining hardness and tensile strength, while exhibiting little volume change.