contactusurl/sv-se/seals/searchInga resultatAnimation is not fully supported in Internet Explorer versionsitem founditems founditem foundsidoravSökVisarPå denna sidaÅterförsäljareDistributörOfficial DealerPremium PartneradresseradresserRegulatoriskt pressmeddelande,Regulatory press releases onlyEG. Food Hoses conformity evolution WebinarSelector Button
Manufactured using Trelleborg’s patented Automated Fiber Placement (AFP) technology, a robotic fabrication method for thermoset and thermoplastic composites. AFP technology creates high-quality, consistent and repeatable parts using a heating system to bond composite layers to one another.
AFP technology is used to manufacture HiMod® Advanced Composite Bearings that are often used as plain bearings, wear rings and bushings in a wide range of industries. Unlike other non-metal bearings, these do not crack or swell in extreme conditions making them a reliable choice for a wide range of applications.
These unique bearings can operate from an extremely low temperate of -156 OC to +274 OC / -250 OF to +525 OF
and are capable of continuous service even when wet,
with nearly zero water absorption.
HiMod® Advanced Composite Bearings Webinar
Join our sealing experts in this one-hour webinar to learn more about these unique composite bearings.