XploR™ S-Seal ile Yüksek Basınç ve Sıcaklık Yaylı Sızdırmazlık

Exploring more challenging oil fields means operating in increasingly harsh conditions. Trelleborg Sealing Solutions develops, manufactures and supplies a wide range of innovative solutions to withstand the hostile operating environments encountered.
XploR™ S-Seal provides reliable, bi-directional sealing for challenging applications, including casing strings and tubing hangers in wellheads, static HPHT connections, downhole tools, and subsea risers. It offers leak-tight performance even with relatively rough surface finishes, at pressures up to 15,000 psi and temperatures up to +500 °F / +260 °C, or 30,000 psi / 207 MPa at ambient temperatures.
High-extrusion resistance is ensured by integrally molded helical springs and it’s easy to specify and install with a flexible and stretchable one-piece design that fits international standard O-Ring grooves.
>> Download the XploR™ S-Seal catalog to find out more
>> View all Trelleborg Sealing Solutions catalogs and brochures