contactusurl/vi-vn/seals/searchNo ResultsAnimation is not fully supported in Internet Explorer versionsitem founditems founditem founditems foundofSearch & HelpShowingAre you looking for this?Your Browser is outdatedDealerDistributorOfficial DealerPremium PartneraddressaddressesArticles,Regulatory press releases onlyEG. Food Hoses conformity evolution WebinarSelector Button
A single-acting, O-Ring energized rod seal for dynamic applications,
Turcon® Stepseal® 2K can be installed in closed grooves including
grooves to ISO 7425. It offers high sealing efficiency, low friction
with no stick‑slip, minimal breakout force and high wear resistance.
Optimum sealing characteristics are achieved by installing in a tandem
Turcon® Stepseal® or Rimseal arrangement together with a double-acting
scraper. Available in Turcon® or Zurcon® materials.