Ø - Range | Pressure Range | Temp. range | Velocity |
2.5 mm | 200 MPa | -50°C +100°C | — |
0.1 in | 29000 psi | -58°F +212°F | — |
E Catalog Links
PDF Catalogs
For full engineering information and installation, please use our PDF catalogs
Choose language