contactusurl/vi-vn/seals/searchNo ResultsAnimation is not fully supported in Internet Explorer versionsitem founditems founditem founditems foundofSearch & HelpShowingAre you looking for this?Your Browser is outdatedDealerDistributorOfficial DealerPremium PartneraddressaddressesArticles,Regulatory press releases onlyEG. Food Hoses conformity evolution WebinarSelector Button
Airseals are tubular elastomer seals activated by internal pressurization (inflatable seals) with air, water or other media. Airseals are used wherever reliable sealing of accesses to plants, containers and rooms are required. They represent a technically improved alternative to the standard contact pressure seals and can be easily adapted to match the surface to be sealed.
Are you looking for this?
Are you looking for this?
Technical Details
Double-Acting
Helix
Oscillating
Reciprocating
Rotary
Single-Acting
Static
Ø - Range
Pressure Range
Temp. range
Velocity
50 - 4000 mm
1 MPa
-50°C +220°C
—
2 -157 in
145 psi
-58°F +428°F
—
LOAD CAPACITY PER TYRE
Notes
PDF Catalogs
For full engineering information and installation, please use our PDF catalogs