医用级硅胶软管和硬管

高纯度、性能和生物相容性
关键优点:
- 铂金硫化能够实现更高的纯度;
- 延伸后的后硫化过程能够实现最低水平的提取物;
- 生物相容性、惰性、与其它元素不发生反应;
- 无臭、无味、无毒、用于医疗、食品、药品、个人护理和去离子水应用;
- 非浸出增塑剂;
- 可通过辐射灭菌、EtO、蒸汽 -0.2 Mpa,122°C/30 psi, +253°F的工况,用于无菌应用;
- 耐受极限温度并且保持灵活性:-18°C~+226°C/-65°F~+440°F;
- 半透明用于视觉监控;
- 用于自定义过程控制标识的彩色条纹;
典型的医疗应用:
呼吸设备、蠕动泵、流体处理设备、生物工艺容器和一次性产品、高纯水和工艺系统、无菌过滤和最终灌装、蛋白质纯化、缓冲液和培养基制备、蠕动泵和横流过滤系统、细胞培养系统、诊断试剂。
关于Pharmatube™
When you purchase Pharmatube™ silicone tubing from Trelleborg, you know you are getting the best product for your process. You can count on extremely low extractables achieved from our manufacturing process. This includes a double post-cure that drives off all volatiles and increases cross-linking, enhancing durability, which is important for pump and pinch valve applications.