Trelleborg Launches New Flat Gasket Range

Webinar – Register Now
On October 20, at 9 am Central European Summer Time (CEST) and 5 pm CEST / 11 am Eastern Daylight Time (EDT), Trelleborg Sealing Solutions experts will be hosting a free-to-attend webinar HMF FlatSeal™ – Boost Flange Sealing Performance Now. At this webinar, participants will learn about our comprehensive portfolio of flat gaskets and how these can boost application performance, reduce downtime and simplify maintenance processes.
FlatSeal™ Portfolio
Marco Schildknecht, Chemical & Processing Segment Manager for Europe at Trelleborg Sealing Solutions, says: “Our new range of best-in-class flat gaskets is designed to fulfill the requirements of a wide range of applications, to complement our existing market-leading sealing solutions. The HMF FlatSeal™ range includes 20 materials, from a standard material for low to moderate pressure and temperature applications to engineered solutions for high-pressure, high-temperature environments, and even specialist materials for food contact applications, which comply with government regulations.”
“Through collaboration with our customers, we fine tune the material selection and the gasket geometry to optimize the overall sealing system. Complex flat gasket geometries are easily created, with the option to include metal inlays or inserts in graphite gaskets. This provides enhanced strength and increased pressure to temperature ratio for harsh environments.”
HMF FlatSeal™ flat gaskets are available in four product groups; an innovative mix of high quality aramid fibers and Nitrile Butadiene Rubber (NBR), expanded graphite, polytetrafluoroethylene (PTFE), or phlogopite mica materials, to provide a wide range of specialist capabilities, outstanding mechanical stability, and compliance with fugitive emissions requirements.
Innovative Flat Sealing Technology
The addition of an innovative inorganic treatment is available for graphite-based flat gaskets, which improves the long-term oxidation properties of the gaskets in high temperature applications to extend the service life. The treatment also provides anti-stick properties to facilitate the removal of the gaskets and minimizes the cleaning effort of the flanges.
To enable the easy identification of gaskets, select materials are equipped with Trelleborg’s FlatSeal™ Code Technology. Each production batch can be identified via a unique ID, which enables full traceability from the material batch to the cut gasket. This technology provides clear information even after the gasket has been punched and cut to shape, regardless of the temperature, exposure to media, or the length of time in operation.
FlatSeal™ Selector Tool
The FlatSeal™ Selector tool, available on Trelleborg’s website, offers users the ability to select a material based on individual operating conditions and data. Users can choose from a list of media and materials, see temperature and pressure limitations, and select the ideal gasket solution for their application. The tool includes a design configurator with recommendations to support optimized gasket design.
Learn More
>> Register for the webinar
>> Read more and download literature
>> FlatSeal™ Selector tool