Technical Details
DoubleActing
Helix
Oscillating
Reciprocating
Rotary
SingleActing
Static
Ø - Range Pressure Range Temp. range Velocity
12 - 2700 mm 40 MPa -30°C +100°C 6.5 m/s
0.472 - 106 in 5800 psi -20°F +210°F 2.916 ft/s
LOAD CAPACITY PER TIRE
Notes

PDF样本
DownloadSubHeadline
选择语言
选择语言