Zurcon® Glyd Ring® D
Cool under pressure
See Zurcon® Glyd Ring® D in action
The Zurcon® Glyd Ring® D combines a new seal design and with the new Zurcon Z13 polyurethane for unrivalled seal performance at high pressures.
凭借全新的密封设计和专有材料,Zurcon®GlydRing®D避免在高压下产生窜漏的风险,并为移动液压应用提供了无与伦比的耐用性。
新型Zurcon®Z13聚氨酯材料具有出色的机械性能和弹性,可与各种液压,矿物,合成水基液体相容。它可以抗挤出和水解,可用于较差质量内壁的油缸中。
除了使用新材料外 ,新设计中包含了封闭式油箱、弹性体O形圈,以提高密封性能并防止漏气。
当压力增加时,O形圈和密封体沿密封面传递压力,确保在所有水平压力下的密封效率。随着压力升高,对配合表面的接触力增加,确保最佳密封性。
当密封件受到压力加载时,密封件旋转,从而改善密封边缘上的接触压力。如果压力改变方向,则密封件返回其原始位置 - 避免窜漏效应。
When the seal is pressure loaded, the seal body rotates, improving contact pressure on the sealing edges. If the pressure changes direction, then the seal returns to its original position – avoiding blow-by effects.
The new Zurcon® Z13 polyurethane material displays excellent mechanical and elastic properties and is compatible with a variety of hydraulic, mineral, synthetic and water-based fluids. In addition, this material offers excellent wear, extrusion and hydrolysis resistance and can be used in cylinders with lower quality inner walls.
Download the brochure for detailed information on product features and material data