Ø - Range | Pressure Range | Temp. range | Velocity |
8 - 250 mm | 40 MPa | -40°C +110°C | 1 m/s |
0.315 - 10 in | 5800 psi | -40°F +230°F | 3 ft/s |
CAD Downloads
PDF样本
For full engineering information and installation, please use our PDF catalogs
选择语言