HiSpin® PDR RT
Rotary seal with dry running capability for fast rotating axles.
- Unique design to meet customer specifications
- Turcon® sealing lips optimized for fast rotary speeds and low pressure conditions
- Compatible with all engine oils and fuels
- Proven performance at rotary speeds up to 60 m/s (196 ft/s)
- Extremely low friction and wear

Transfer Shaft rubber Gaitor
Rubber bellows and boots for protection of moveable links and joints.
- Design to specification or to print
- Designed for high flexibility and long service life
- Compatibility with all commonly used greases and oils

HiMod® flat gasket
The Himod® series of gasket materials cover almost all needs for aircraft and engine gaskets. No tooling is required and we can cut a gasket into almost any shape using an Autocad or similar file format drawing.
- High Temperature sealing capability (+1100 °C)
- Several materials available
- Long term thermal stability
- Flexible cutting method allows for fast prototypes
- Wide range of materials cover all engine oils and fuels
- Simple 2D drawing required

Gearbox flange seals
This gearbox gasket plate with integral elastomer seals is a traditional and yet very effective way of providing a reliable flange seal.
- Designed to specification or to print
- Wide range of materials for compatability with all engine oils and fuels
- Seal retained in a base plate for easy and safe installation

Pipe Flange Seal
Limiter plates can be integrated into the seal design to ensure a precise positioning and a correct compression of the seal.
- High temperature sealing capability up to +1100°C / 2012°F
- Design to specification (e.g. ABS XXX) or to print
- Easy and precise installation
- Design eliminates over compression of elastomer lip

Turcon® Varilip® PDR (Main Rotor Mast Seal)
Flexibility in design and size makes the Turcon® Varilip® PDR an ideal seal for unusual applications such as helicopter Main Rotor Mast seals.
- Turcon® Varilip® PDR is available in any size and easily customized to fit specific environments
- Grease sealing lip and scraping lip can be included in the design
- Operationally proven in wide temperature range
- Can be integrated into the hardware design and supplied as a fully assembled unit