Overview
Since 2005 the European standard EN 1337-3 has applied to elastomeric bearings for architectural and civil-engineering applications. Besides the functional requirements, the standard describes the design rules, the material properties, the production tolerances and the acceptance tests. Trelleborg designs and manufactures elastomeric bridge bearings in accordance with this standard.