High load bearings made from Turcite® are dimensionally stable, wear
resistant and provide excellent performance under dry and boundary
lubrication conditions.
Hledáte toto?
Hledáte toto?
Technical Details
DoubleActing
Helix
Oscillating
Reciprocating
Rotary
SingleActing
Static
Ø - Range
Pressure Range
Temp. range
Velocity
2 - 3000 mm
15 MPa
-60°C +200°C
15 m/s
0.079 - 118 in
2200 psi
-7°F +392°F
50 ft/s
LOAD CAPACITY PER TIRE
Notes
PDF Catalogs
For full engineering information and installation, please use our PDF catalogs