contactusurl/da/seals/searchIngen resultaterAnimation is not fully supported in Internet Explorer versionsitem founditems founditem founditems foundofSearch& HelpShowingAre you looking for this?DealerDistributorOfficial DealerPremium Partneradresseradresser,Regulatory press releases onlyEG. Food Hoses conformity evolution WebinarSelector Button
These are dual-purpose components, acting as pressure seals, as well as being barriers for fire containment. Fire seals are elastomeric, with glass or ceramic reinforcement. They are commonly tested to ISO 2685, which dictates that the seals withstand an applied flame of 1100°C for 15 minutes, without failure. Fire seals can also be made in conductive variants for RFI screening.