Product description
Product data
|
DRAWING NO. |
PART NO.
|
DIMENSIONS (mm) |
|||||||
|
A |
ØB |
C |
D |
E |
F |
ØG |
H |
||
|
PLATE FIXED ZELLPUFFER |
|||||||||
|
70.10031 |
54006110 |
40 |
80 |
- |
- |
110 |
80 |
12,5 |
10 |
|
70.10032 |
54006111 |
80 |
80 |
- |
- |
110 |
80 |
12,5 |
10 |
|
70.10033 |
54006112 |
120 |
80 |
- |
- |
110 |
80 |
12,5 |
10 |
|
70.10013 |
54006092 |
100 |
100 |
- |
- |
125 |
100 |
12,5 |
10 |
|
70.10014 |
54006093 |
150 |
100 |
- |
- |
125 |
100 |
12,5 |
10 |
|
70.10015 |
54006094 |
63 |
125 |
- |
- |
160 |
125 |
17 |
12 |
|
70.10016 |
54006095 |
125 |
125 |
- |
- |
160 |
125 |
17 |
12 |
|
70.10017 |
54006096 |
190 |
125 |
- |
- |
160 |
125 |
17 |
12 |
|
70.10018 |
54006097 |
80 |
160 |
- |
- |
200 |
160 |
17 |
12 |
|
70.10019 |
54006098 |
160 |
160 |
- |
- |
200 |
160 |
17 |
12 |
|
70.10020 |
54006099 |
240 |
160 |
- |
- |
200 |
160 |
17 |
12 |
|
70.10021 |
54006100 |
100 |
200 |
- |
- |
250 |
200 |
21 |
14 |
|
70.10022 |
54006101 |
200 |
200 |
- |
- |
250 |
200 |
21 |
14 |
|
70.10024 |
54006103 |
300 |
200 |
- |
- |
250 |
200 |
21 |
14 |
|
70.10025 |
54006104 |
250 |
250 |
- |
- |
315 |
250 |
21 |
15 |
|
70.10026 |
54006105 |
375 |
250 |
- |
- |
315 |
250 |
21 |
15 |
|
70.10027 |
54006106 |
475 |
315 |
- |
- |
400 |
315 |
21 |
15 |
|
70.10029 |
54006108 |
400 |
400 |
- |
- |
500 |
400 |
25 |
20 |
|
70.10030 |
54006109 |
600 |
400 |
- |
- |
500 |
400 |
25 |
20 |
|
SHAFT FIXED ZELLPUFFER |
|||||||||
|
70.10085 |
54006164 |
40 |
80 |
M12 |
35 |
- |
- |
- |
- |
|
70.10086 |
54006165 |
80 |
80 |
M12 |
35 |
- |
- |
- |
- |
|
70.10087 |
54006166 |
120 |
80 |
M12 |
35 |
- |
- |
- |
- |
|
70.10065 |
54006144 |
100 |
100 |
M12 |
35 |
- |
- |
- |
- |
|
70.10068 |
54006147 |
150 |
100 |
M12 |
35 |
- |
- |
- |
- |
|
70.10069 |
54006148 |
63 |
125 |
M12 |
35 |
- |
- |
- |
- |
|
70.10070 |
54006149 |
125 |
125 |
M12 |
35 |
- |
- |
- |
- |
|
70.10072 |
54006151 |
190 |
125 |
M12 |
35 |
- |
- |
- |
- |
|
70.10073 |
54006152 |
80 |
160 |
M12 |
35 |
- |
- |
- |
- |
|
70.10074 |
54006153 |
160 |
160 |
M12 |
35 |
- |
- |
- |
- |
|
70.10075 |
54006154 |
240 |
160 |
M12 |
35 |
- |
- |
- |
- |
|
70.10076 |
54006155 |
100 |
200 |
M12 |
35 |
- |
- |
- |
- |
|
70.10077 |
54006156 |
200 |
200 |
M12 |
35 |
- |
- |
- |
- |
|
70.10078 |
54006157 |
300 |
200 |
M12 |
35 |
- |
- |
- |
- |
|
70.10080 |
54006159 |
125 |
250 |
M24 |
80 |
- |
- |
- |
- |
|
70.10081 |
54006160 |
250 |
250 |
M24 |
80 |
- |
- |
- |
- |
|
70.10082 |
54006161 |
375 |
250 |
M24 |
80 |
- |
- |
- |
- |
|
70.10083 |
54006162 |
315 |
315 |
M24 |
80 |
- |
- |
- |
- |
Industrial Products Catalogue
Download the full anti-vibration industrial product portfolio.