Applications

Advantages

Design

3367_48c704f3-426f-4e6b-ae75-b46f185cc3f5.gif
Overview
Inner tube
food grade quality EPDM, white, smooth.
Reinforcement
synthetic textile
Cover
weather resistant EPDM, blue, smooth.
Temperature range
-30 to +160
Standard/Approval
Specially designed fittings are available, please contact us for further information in order to get optimum connections.
Additional information
Please refer to our cleaning guidelines, available upon request and from our website.
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

Food contact certificate

Wines & Alcohols Brochure

Food Industry Brochure

Cleaning guideline

(PDF)

Handling guideline

Storage Guideline

Watch our Solutions for Wine and alcohols 
Check out our dedicated video 

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3