Applications

Advantages

Design

3367_a7d9190d-7b3a-48a4-b1e6-42eaec914b47.gif
Overview
Inner tube
food grade quality oil resistant NBR, white, smooth.
Reinforcement
synthetic textile
Cover
oil and weather resistant NBR/PVC, blue, smooth.
Temperature range
-20 to +95
Standard/Approval
Specially designed fittings are available, please contact us for further information in order to get optimum connections.
Additional information
Not recommended with washdown guns.
Please refer to our cleaning guidelines, available upon request and from our website.
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

EN_KLENET_EUROPE

KLENET AD FREE

Food Industry Brochure

Wines & Alcohols Brochure

Cleaning guideline

(PDF)

Handling guideline

Storage Guideline

Watch our Solutions for Wine and alcohols 
Check out our dedicated video 

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3