Applications

Advantages

Design

3367_bf1cc331-fcf0-4198-831b-578ccfd0349c.gif
Overview
Inner tube
food grade quality NR, white, smooth.
Reinforcement
synthetic textile with embedded PET helix
Cover
weather and abrasion resistant NR, blue, fabric impression.
Temperature range
-30 to +80
Standard/Approval
Specially designed fittings are available, please contact us for further information in order to get optimum connections.
Additional information
Please refer to our cleaning guidelines, available upon request and from our website.
LACTADIAL PLUS option on request for resistance to fatty products.
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

Food Contact Certificate

ADI - Animal-Derived Ingredient Free Certificate

Food Industry Brochure

Cleaning guideline

(PDF)

Storage Guideline

Handling guideline

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3