Medical Platinum Grade Silicone Braid Reinforced Tubing

Withstands demanding applications, cleaning and sterilization
Key benefits:
- Platinum cured for a high degree of purity
- High pressure ratings
- Sterilizable
- Autoclavable
- Odorless and tasteless
- Pigmented outer covers available
- Resists extreme temperatures and retains flexibility: -62°C to +260°C / -80°F to 500°F
- Available in bulk assemblies
Typical medical applications:
Pumps, pharmaceutical processing, vessel or tank transfer, cell culture, load cells, water purification systems, sanitary fitting assemblies, bioreactor process systems, pump systems, MF, UF and chromatography systems, vaccine manufacturing.
About Tubing
PharmaSil™ reinforced silicone hose from Trelleborg is designed for demanding medical applications. The hose can withstand repeated SIP & CIP cleaning and sterilizing cycles. PharmaSil™ hose is extruded in a controlled environment under cGMP practices.