Overview
Supplied as a bandage, tape or sheet where long term resistance to chemical attack, structural movement or harsh climatic conditions is required
Trelleborg Hydrobar CSM waterproofing bandage is made in Australia and is usually used in reservoirs, dams or sewage plants
It acts as a bonded seal between the wall and floor, and is applied using specified epoxy adhesive systems, leaving the middle portion free to stretch and move relative to the bonded areas.
The Hydrobar CSM un-cured bandage is commonly used to provide a waterproof barrier over the construction gap between the internal wall surface and the floor, and can perform as a membrane seal for potable water