ABS Type Approved
Dry Disconnect Couplings are also referred to as Dry Break Couplings or Dry Break Couplers. The KLAW QS Range offers the latest in robust and efficient Dry Disconnect Coupling design.
KLAW- QS Dry Disconnect Drop Test
QS Dry Disconnect Handle Drop Test Conducted by independent third party
QS Dry Disconnect Couplings: the quick, safe and no spill solution
The market leader in the Marine and Industrial transfer industries is applying its high and exacting standards to this range of Dry Disconnect Couplings.
The robust design and the materials used in the manufacture of QS Dry Disconnect Couplings is more than a match for demanding operating conditions and the rigors of marine and industrial environments.
The robust design and the materials used in the manufacture of QS Dry Disconnect Couplings is more than a match for demanding operating conditions and the rigors of marine and industrial environments.
Dry Break benefits of the KLAW QS
1 | Ergonomic single action connection designed for the rigors of repeated time pressure industrial applications and the challenges of offshore environments. |
2 | Automatic Turn and Lock mechanism ensures the connection is secure and safe. |
3 | Bump ring to guide and protect. |
4 | Selectivity system protects against cross-contamination and is fully compatible with existing systems. |
5 | Built-in swivel removes hose twist and tension. This reduces fatigue on the hose or loading arm and allows the connection process to be much easier for the operator. |
6 | Industry standards. Designed and manufactured to industry standards. |
7 | QS Locking Pin is fitted as standard for sizes 2”, 3” and 4”. This safety feature is an additional safety benefit in demanding and fast operating conditions. |
8 | Completely interchangeable with other manufacturers and existing systems. |
9 | Automatic valve opening and closure delivers non-spill efficiency: reducing the risk of accidents and avoiding operating clean-up costs. |
Technical advice
To ensure a correct and optimum solution, please contact the Technical Team for advice or confirmation before deciding on any specifications.
Contact Us
How can we help?

Trelleborg Westbury Ltd
Commerce Business Centre West Wilts Trading Estate Westbury - Wiltshire , BA13 4LS United KingdomTel: +44 1373 827100
Fax: +44 1373 858877