KLAW- CryoDC Cryogenic Dry Disconnect Coupling
Typical applications
- Bunkering
- Tank storage facilities
- Refueling applications
- Air Separation Units (ASU)
- Trucks
- Railcars
- ISO Tanks
Click for Ambient Dry Disconnect
Specifications
Sizes: 2”, 3”, 4”, 6” and 8″

Hose Units
Material: Stainless Steel - Seal: Trelleborg PTFE - Available with ANSI150 Flange or NPT female. Other connections also available.
Dimensions | L | Kg |
2" | 200mm | 6.5 |
3" | 257mm | 16.0 |
4" | 273mm | |
6" | Details on application | |
8" | Details on application |
Tank Units
Material: Stainless SteelSeal: Trelleborg PTFEAvailable with ANSI150 Flange or NPT female.Other connections also available.
Dimensions | L | Kg |
2" | 81mm | 3.1 |
3" | 123mm | 7.7 |
4" | 147mm | 11.5 |
6" | Details on application | |
8" | Details on application |
Standards
- PED (Pressure Equipment Directive 97/23/EC)
- ATEX (directive 94/9/EC)
- ISO 18683 / ISO 21593

Contact Us
How can we help?

Trelleborg Westbury Ltd
Commerce Business Centre West Wilts Trading Estate Westbury - Wiltshire , BA13 4LS United KingdomTel: +44 1373 827100
Fax: +44 1373 858877