Overview
Trelleborg's Super Cone Fenders (SCN) are the latest generation of 'cell' fenders, with optimal performance and efficiency.
The conical body shape makes the SCN very stable even at large compression angles and provides excellent shear strength. With overload stops the Super Cone marine fender is even more resistant to over-compression.
Please refer to our latest Fender Systems Brochure for more information.
Features
Highly efficient geometry
Strong, well-proven design
Stable shape resists shear
Wide choice of rubber compounds