Overview
Trelleborg Marine and Infrastructure’s pneumatic fenders are expertly manufactured using high-quality, durable materials to deliver a lifetime of reliable performance in even the harshest of environmental conditions.
Our end-to-end service includes research and development, expert fender design, testing and stringent quality control. All pneumatic fenders supplied are fully compliant to ISO 17357-1:2014 standards to offer improved durability and optimum performance.
Trelleborg's pneumatic SmartFenders monitor fender location and performance, extending asset life, preventing downtime and optimizing maintenance schedules.
Please refer to our latest Pneumatic Fenders Brochure for more information.
Applications
- Submarines
- Semi-submersible oil rigs
- Ship to ship transfer
- Ship to shore
- Bunkering
- Port high tidal variations
- Temporary berthing
- Large standoff