Overview
With SafePilot Offshore, owners and operators will have 360° visibility of offshore operations such as loading and unloading, multiple buoy mooring, dual berth transfer and FPSO drift monitoring – all with real-time updates. And with the possibility to record all data, owners can analyze how to improve safety during operations, increase decision-making and monitor their assets efficiently.
SafePilot Offshore allows operators and owners to analyze the approach, drift, alignment and distance between the assets during the critical berthing, ship-to-ship transfer, and buoy loading and unloading so they can alter positioning where needed to ensure an optimal operation.
SafePilot Offshore allows operators and owners to analyze the approach, drift, alignment and distance between the assets during the critical berthing, ship-to-ship transfer, and buoy loading and unloading so they can alter positioning where needed to ensure an optimal operation.
Please refer to our latest SafePilot Brochure for more information.
Software / Features
Pro Navigation
General navigation data and features - planning, route, arrival times, recordings, charts handling, predictions and history, support of external navigational data source (PPU), distance lines, safety contours, no go areas, CPA and TCPA and simulation tool of port maneuvers for e.g. passage planning or training purposes
Docking and Alignment
Enhanced features such as shoulder distance to fender lines, docking display, transverse speed, berthing angle
SPM / STS / Tandem
Module for Single Point Mooring, tandem and side-by-side offshore operation with optional product data, emergency shut down as well as manifold positioning and heave, pitch and roll monitoring
SafeTug
A revolutionary software solution that enhances collaboration between tug skippers, the bridge team, pilot and port – enabling safer, more efficient operations
Monitoring Systems
Multiple high-end systems (offshore drift-, chain-, turret monitoring) to ensure offshore assets are monitored with high accuracy (up to 1cm accuracy)
Weather Data
Live Weather data can be viewed on SafePilot – including tide, current, wave, wind, visibility
Shoreviewer
A shoreside planning and overview system giving real time remote monitoring of PPU’s and local traffic – distribution of charts, routes, fender lines and annotations. Re-player allows review of pilotage routes and actual historical pilotages for training and development
Benefits
360° visibility of critical offshore operations including ship-to-ship transfers
Implement weather, heave,pitch and roll to share real-timewith shuttle tankers and FPSOoperators for safer alignment
Real-time updates and analysis on FPSO location, ship alignment, and loading and unloading operations
Recording of operations (re-usable for training and analyzing operations)
Easy integration with other Trelleborg equipment including SSL and DAS for full operational management and integration
Integration with SmartPort technology for better management and integration of marine assets
Excursion monitoring
Drift monitoring
ESD module providing alarm output during operation
Applications / Markets
- Offshore operations
- LNG
- STS
- Oil terminals
- FPSO/ FSRU/ FSO
- Wind
- Rig moves
- Calm buoys