Medical Tubing & Hose Fittings

Reducing assembly costs and improving application performance
Key benefits:
- Maximum 15Ra mechanical finish
- Type 316 stainless steel
- Exceeds Class VI standards for internal smoothness
- In compliance with 3A
- Fully seals off the transition from hose to fitting
- Interlock between crimp collar and insert fitting eliminates any possibility of fitting blow-off
- Unique barb configuration offers end-to-end fully sealed crimps
- Over-molded connectors to separate lumen into individual tubes
Typical Medical applications:
Biotechnology – bulk transfer, high purity water, pharmaceutical, food & beverage
About Tubing
The SilFit engineered crimping system, unique to Trelleborg Medical Solutions, is used on all PharmaSil®, NeutraSil®,Food-grade Rubber assemblies. The SilFit system ensures a properly installed line of crimp fittings. Assuring a high-purity hose assembly, Trelleborg Medical Solutions manufactures user-friendly and safe hose assemblies.