Elevating efficiency in industrial automation & robotics
Date: 13.03.25
In the realm of industrial automation and specifically, robotics, achieving superior speed and precision while curbing maintenance and energy costs continues to be a challenge. Key to overcoming these obstacles are innovative industrial automation solutions like robust, compact sealing technologies, pivotal to driving enhanced reliability, efficiency and overall system performance.
Powering progress
In this industry, it's crucial to have sealing components that can manage:
• Complex, rapid movements: including oscillating and bidirectional motions at high velocities.
• Energy efficiency: lowering torque and friction to optimize power consumption.
• Sustained durability: extending maintenance intervals even in the harshest environments.
When current seals fall short, the result is frequent and unwelcome downtime. The search for robust, space-saving solutions becomes paramount.
Small seals, big difference
High-performing compact seals are an ideal solution. Designed specifically for automation applications, simultaneously satisfy the need for precision and durability.
The key advantages are:
• High sealing performance prevents oil and grease leakages, keeping contaminants at bay.
• Low torque design boosts energy efficiency and supports high rotational speeds.
• Compact & lightweight, ideal for space-critical applications like robotic joints and servo motors.
• Prolonged maintenance intervals reduce downtime for smooth, uninterrupted operations.
• Chemical and environmental compatibility adapts to tough conditions, including temperature changes and strict regulations.
Impactful outcomes
Switching to high-performance compact seals vastly improves operations:
• Up to 30% increase in energy efficiency - thanks to a low-friction design that significantly reduces energy use.
• Up to 50% longer maintenance intervals - leading to productive operations by minimizing downtime and associated costs.
• Enhanced system performance - robots perform smoother, faster movements with consistent sealing reliability.
Future-proofing robotics
These success stories emphasize our commitment to fostering innovation through precision engineering. High-performance compact seals are more than just components - they are the true enablers of faster, smarter, and more efficient robotic systems.
Embark on the journey to the future of robotics today. Learn more about our groundbreaking sealing solutions.