They are used on tanks, in large pipes and containers of all shapes and sizes. They are suitable for use with majority of hazardous liquids, fuels, water, oils, etc. Strap the bag and inflate it with air. Use sealing plates and acid bags for additional protection.

Key features & benefits
- Flexible design
- Easy positioning
- Used by first response unit
- Low air requirement
The M1 Type Set -With Belt Guiding Slits Consists of:
PART NUMBER | DESCRIPTION |
QUANTITY [pc] |
60043 | Leak sealing bag, Type M1 with belt guiding slits |
1 |
528873 | Foot-operated pump with safety valve 1.5 bar (22 psi), 2.9 kg (6.4 lbs) | 1 |
529094 | Inflation hose, 10 m (33’), blue with chain and deflation nipple, 1.4 kg (3 lbs) | 1 |
60166 | Tensioning and extension belt, 10 m (33’) long, yellow, with ratchet, 2.0 kg (4.4 lbs) | 2 |
60165 | Tensioning and extension belt, 10 m (33’) long, orange, with ratchet, 2.1 kg (4.6 lbs) | 2 |
524551 | Sealing plate, 600 x 300 x 30mm, (24” x 12” x 1,2”) CR, 1.0 kg (2.2 lbs) | 2 |
524552 | Sealing plate, 1000 x 300 x 30mm, (40” x 12” x 1,2”) CR, 1.5 kg (3.3 lbs) | 1 |
528304 | Acid proof protection bag for M1, 0.4 kg (0.88 lbs) | 1 |
587296 | Portable case 800 x 600 x 235mm (32” x 24” x 9”), 4.6 kg (10 lbs) | 1 |
M1/6 Set - 6 Bar (87 Psi)
PART NUMBER | DESCRIPTION |
QUANTITY [pc] |
291293 | Leak sealing bag, type M1/6 with belt guiding slits |
1 |
531542 | Single controller 6 bar (87 psi), fitting, 0.9 kg (2 lbs) | 1 |
577351 | Inflation hose, 10 m (33’), blue with chain and deflation nipple, 1.4 kg (3 lbs) |
1 |
531465
+
576563 |
Tensioning and extension belt (2x red+1x blue),
10 m (33’) long, with ratchet, 2 kg (4.4 lbs) |
2+1 |
528304 | Acid proof protection bag for M1, 0.4 kg (0.88 lbs) | 1 |
587296 | Portable case 800 x 600 x 235mm (32’’ x 24’’ x 9’’), 4.6 kg (10 lbs) |
1 |
M1/10 Set - 10 Bar (145 Psi)
PART NUMBER | DESCRIPTION |
QUANTITY [pc] |
282293 | Leak sealing bag, type M1/10 with belt guiding slits |
1 |
531543 | Single controller 10 bar (145 psi), fitting, 0.9 kg (2 lbs) | 1 |
577351 | Inflation hose, 10 m (33’), blue with chain and deflation nipple, 1.4 kg (3 lbs) |
1 |
531465 + 576563 | Tensioning and extension belt (2x red+1x blue), 10 m (33’) long, with ratchet, 2 kg (4.4 lbs) | 2+1 |
528304 | Acid proof protection bag for M1/10, 0.4 kg (0.88 lbs) | 1 |
587296 | Portable case 800 x 600 x 235mm (32’’ x 24’’ x 9’’), 4.6 kg (10 lbs) |
1 |
The M2 Type Set - With Swivel Eyes Consists of:
PART NUMBER | DESCRIPTION |
QUANTITY [pc] |
60350 | Leak sealing bag, type M2 with swivel eyes | 1 |
528873 | Foot-operated pump with safety valve 1.5 bar (22 psi), 2.9 kg (6.4 lbs) | 1 |
529094 | Inflation hose, 10 m (33’), blue with chain and deflation nipple, 1.4 kg (3 lbs) | 1 |
60353 | Ratchet belt, 2 m (6.6’), orange, 1.5 kg (3.3 lbs) | 1 |
60357 | Ratchet belt, 2 m (6.6’), yellow, 1.5 kg (3.3 lbs) | 1 |
60354 | Fastening belt, 5 m (16’), orange, 0.8 kg (1.8 lbs) | 1 |
60365 | Fastening belt, 5 m (16’), yellow, 0.8 kg (1.8 lbs) | 1 |
60166 | Tensioning and extension belt, 10 m (33’) long, yellow, with ratchet, 2.0 kg (4.4 lbs) | 1 |
60165 | Tensioning and extension belt, 10 m (33’) long, orange, with ratchet, 2.1 kg (4.6 lbs) | 1 |
524551 | Sealing plate, 600 x 300 x 30 mm (24’’ x 12’’ x 1,2’’ ), CR, 1.0 kg (2.2 lbs) | 2 |
524552 | Sealing plate, 1000 x 300 x 30 mm (40’’ x 12’’ x 1,2’’), CR, 1.5 kg (3.3 lbs) | 1 |
525564 | Acid proof protection bag for M2, 0.4 kg (0.88 lbs) | 1 |
587296 | Portable case 800 x 600 x 235mm (32’’ x 24’’ x 9’’), 4.6 kg (10 lbs) | 1 |
Technical Data
TYPE |
PART NUMBER |
DIMENSIONS | WEIGHT |
WORKING PRESSURE |
SEALING SURFACE DIMENSIONS |
SEALING PRESSURE |
AIR REQUIREMENT |
|||
---|---|---|---|---|---|---|---|---|---|---|
LENGTH | WIDTH | HEIGHT | LENGTH | WIDTH | ||||||
[cm] / [inch] | [cm] / [inch] | [cm] / [inch] | [kg] / [lbs] | [bar] / [psi] | [cm] / [inch] | [cm] / [inch] | [bar] / [psi] | [l] / [cu./Ft.] | ||
M1- 1.5 bar / 22 PSI | 60043 | 62 / 24" | 30 / 12" | 2 / 0.8" | 4.5 / 10 | 1.5 / 22 | 50 / 20" | 30 / 12" | 1.4 / 20 | 20 / 0.7 |
M1/6- 6 bar / 87 PSI | 291293 | 62 / 24" | 30 / 12" | 2 / 0.8" | 4.6 / 10 | 6 / 87 | 50 / 20" | 30 / 12" | 5 / 73 | 50 / 1.8 |
M1/10-10 bar /145 psi | 282293 | 62 / 24" | 30 / 12" | 2 / 0.8" | 4.6 / 10 | 10 / 145 | 50 / 20" | 30 / 12" | 9 / 131 | 70 / 2.5 |
M2-1.5 bar / 22 PSI | 60350 | 62 / 24" | 30 / 12" | 2 / 0.8" | 6.2 / 14 | 1.5 / 22 | 50 / 20" | 30 / 12" | 1.4 / 20 | 20 / 0.7 |