Applications

Advantages

Design

3367_25ce5e7a-a008-46ba-8586-b7b56f739bbd.gif
Overview
Inner tube
EPDM rubber with insulating properties, beige, smooth.
Reinforcement
synthetic textile and glass cords
Cover
EPDM, black, fabric impression.
Temperature range
-30 to +100
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

Product Sheet

Handling guideline

Storage Guideline

Cleaning guideline

(PDF)

¿Cómo podemos ayudarle?

¿Cómo podemos ayudarle? Complete el formulario y uno de nuestros expertos representantes se pondrá en contacto con usted lo antes posible.

Página 1 de 3