Applications

Advantages

Design

4062_bb52f36a-792b-4f46-ab4b-ffd49ffb3a4f.gif
Overview
Inner tube
food grade quality oil resistant NBR, white, smooth.
Reinforcement
synthetic textile
Cover
oil and weather resistant NBR/PVC, blue or red, smooth.
Standard/Approval
Specially designed fittings are available, please contact us for further information in order to get optimum connections.
Additional information
Please refer to our cleaning guidelines, available upon request and from our website.

All relevant migrations tests (France and FDA) were performed by the French institute of Poitiers (IANESCO) and confirmed compliant.
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

Product Sheet

Food Contact Certificate

Food Industry Brochure

Wines & Alcohols Brochure

Cleaning guideline

(PDF)

Handling guideline

Storage Guideline

Watch our Solutions for Wine and alcohols 
Check out our dedicated video 

¿Cómo podemos ayudarle?

¿Cómo podemos ayudarle? Complete el formulario y uno de nuestros expertos representantes se pondrá en contacto con usted lo antes posible.

Página 1 de 3