Applications

Advantages

Design

4062_897cb82d-390a-4cc1-a93a-611dc654d13d.gif
Overview
Inner tube
kerosene and aircraft fuels resistant NBR, black, smooth.
Reinforcement
synthetic braided textile
Cover
oil and weather resistant CR, black, fabric impression.
Temperature range
-40 to +100
Additional information
Supplied upon request, the hose assemblies are ready fitted with tin plated brass couplings secured by drop forged aluminum safety clamps. Hose assemblies are individually tested and supplied with a test certificate.
Max vacuum 0.15bar: hose retains 80% of its original internal diameter according to EI 1529/C.
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

Product Sheet

Handling guideline

Storage Guideline

Oil & Petroleum Supply Chain Brochure

Solutions for Oil & Petroleum Supply Chain
Check out our dedicated video 

¿Cómo podemos ayudarle?

¿Cómo podemos ayudarle? Complete el formulario y uno de nuestros expertos representantes se pondrá en contacto con usted lo antes posible.

Página 1 de 3