Applications
Heavy duty suction and discharge of petroleum products for dock side service, for refined products with aromatic content up to 50%.
Advantages
- Smooth inner tube.
- Bursting pressure > 60bar.
- Low elongation to tensile load.
Design
Technical drawing
Overview
Inner tube
oil resistant NBR, black, smooth.
Reinforcement
synthetic textile cords with embedded steel helix
Cover
oil and weather resistant CR, black, fabric impression.
Temperature range
-20 to +82
Standard/Approval
Manufactured with built-in flanges: fixed or swivel (ISO PN16, PN20 ASA150, etc.), slip-on, welding-neck RF or FF type.
Other mechanical specifications (diameter, bursting pressure, etc.): on request.
Other mechanical specifications (diameter, bursting pressure, etc.): on request.
Additional information
Additional weight for flanges, consult us.
HNBR liner available on request for hot oil up to 125°C in continuous service or 135°C in temporary service.
FKM liner available on request for refined products with aromatic content up to 100% or hot oil at 150°C in continuous service or 200°C in temporary service.
HNBR liner available on request for hot oil up to 125°C in continuous service or 135°C in temporary service.
FKM liner available on request for refined products with aromatic content up to 100% or hot oil at 150°C in continuous service or 200°C in temporary service.
Technical Specifications
| ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)
Solutions for Oil & Petroleum Supply Chain
Check out our dedicated video