Applications

Advantages

Design

4062_de7ca974-01d1-4240-8385-1a2fa4e64e09.gif
Overview
Inner tube
oil resistant NBR, black, smooth.
Reinforcement
synthetic textile cords with embedded steel helix
Cover
oil and weather resistant CR, black, fabric impression.
Temperature range
-20 to +82
Standard/Approval
Hose ends assembled with safety clamps or swaged with EN 14420 compliant couplings (fixed or swivel flanges).
Additional information
Hose assembly weight: consult us.
Specific liner available on request:
- Adapted NBR liner for recurrent aircraft fuel transfer.
- HNBR liner for hot oil up to 125°C in continuous service or 135°C in temporary service.
Two additional white radial bands at both ends to differentiate from standard design.
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

BV homologation certificate

TMD approval - French version only

Handling guideline

Storage Guideline

Oil & Petroleum Supply Chain Brochure