Turcon® VL Seal® II Design & Features
Turcon® VL Seal® II is a unidirectional rod seal f or reciprocating movements, consisting of an “L” shaped Turcon® jacket energized by an O-Ring. The innovative design of the seal combines the unique back pumping capability of Turcon® VL Seal® with new patented features:
- An angled seal back allows seal width adjustment to service pressure, improving leakage control
- A leading protective front lip safeguards the sealing edge during hardware assembly
- FEA optimized design eliminates extrusion and improves support for and containment of the O-Ring
- Chamfer on the outer diameter of seal permits rounded corners in the grooves, thereby reducing stress on the hardware
Turcon® VL Seal® II - The Next Generation of Hydraulic Rod Seals
With the Turcon® VL Seal® II, Trelleborg Sealing Solutions is leading the revolution in hydraulic sealing. Based on the groundbreaking and well-proven Turcon® VL Seal®, this next generation seal offers enhanced sealing efficiency, easier installation, and even greater reliability. In accordance with Lubrication Management Technology, the seal’s back-pumping performance has been optimized to prevent failure. Extensive testing proves its outstanding ‘zero’ leakage performance, to extend service life and minimize planned maintenance.